IESNA:LM-63-2002
[TEST]P943089
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24093
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3210.6 2960.5 2732.6 2520.3 2347 2272.8 2268.9 2308 2412.1 2633.6
2978.7 3382.5 3838.3 4338.5 4757.9 5136.9 5488.6 5878 6195.8 6537
6957.7 7235.1 7439.6 7702.7 8080.4 8846.3 9991.1 11433 12622.1 12464.5
10225.6 5483.3 1788.3 759.3 297 97.7 0
3210.6 2978.7 2752.1 2537.2 2364 2278 2279.3 2315.8 2418.7 2637.5
2976.1 3362.9 3820.1 4326.8 4747.5 5131.7 5475.5 5844.1 6176.2 6518.8
6931.7 7250.8 7470.9 7658.4 8049.2 8768.1 9857 11300.1 12572.6 12434.6
10419.7 5790.7 2056.6 790.6 332.1 118.5 0
3210.6 2986.5 2769 2563.2 2391.3 2293.6 2280.6 2304 2383.5 2551.5
2839.4 3226.2 3672.9 4150.9 4601.6 5006.6 5345.3 5655.3 5982.2 6354.7
6768.9 7215.6 7580.3 7862.9 8208.1 8792.9 9732 11146.4 12756.3 13402.3
11918.8 7737.9 3084.2 1378 608.2 217.5 0
3210.6 2982.6 2784.7 2591.9 2423.9 2326.2 2297.5 2314.5 2369.2 2492.9
2726 3056.9 3451.5 3882.6 4325.5 4789.1 5230.7 5601.9 5950.9 6332.5
6796.2 7259.9 7681.9 8060.9 8501.1 9052.1 9911.7 11315.7 13453.1 15556.5
15518.8 11457.7 5833.7 2754.7 1273.8 436.3 0
3210.6 3002.2 2822.4 2655.7 2503.3 2395.2 2354.8 2362.7 2404.3 2495.5
2660.9 2914.9 3254.8 3619.5 4003.8 4457 4984.5 5535.4 6022.6 6526.6
7013.7 7556.9 8129.9 8674.4 9283.9 10052.4 11134.7 12728.9 15275.2 18484.5
19637.1 15329.9 9961.2 5112.1 2214.2 689 0
3210.6 2999.6 2834.1 2667.4 2517.6 2404.3 2358.7 2369.2 2409.5 2498.1
2646.6 2894.1 3221 3580.5 3955.6 4398.4 4931.1 5491.2 6004.3 6531.8
7033.3 7575.1 8148.2 8722.6 9360.8 10154 11235 12808.4 15277.8 18415.4
19628 15560.4 9918.2 5032.7 2166 664.3 0
3210.6 3026.9 2877.1 2739.1 2608.8 2504.6 2451.2 2442.1 2481.2 2560.6
2688.3 2884.9 3135 3435.9 3808.4 4233 4785.2 5403.9 6079.9 6798.8
7521.7 8232.8 8903.6 9556.1 10246.4 11025.3 11904.5 12989.4 14380.4 15697.2
14891 10469.1 4487 1428.8 515.8 126.3 0
3210.6 3060.8 2942.2 2840.7 2744.3 2659.6 2604.9 2578.9 2595.8 2664.8
2776.8 2922.7 3115.5 3383.8 3749.8 4213.4 4768.3 5406.5 6099.4 6805.3
7477.4 8119.5 8730.4 9319.1 9849.2 10311.5 10674.9 10879.4 10710.1 9428.5
5993.9 2097 823.2 472.8 234.4 80.8 0
3210.6 3107.7 3028.2 2960.5 2900.6 2842 2805.5 2793.8 2805.5 2851.1
2927.9 3037.3 3200.1 3450.2 3783.6 4206.9 4718.8 5297.1 5887.1 6462.8
6992.9 7517.8 7952.8 8338.3 8621 8761.6 8709.5 8299.3 7175.2 4833.4
1999.3 858.3 587.4 412.9 264.4 114.6 0
3210.6 3153.2 3115.5 3088.1 3062.1 3042.5 3038.6 3055.6 3090.7 3154.5
3239.2 3351.2 3503.6 3734.1 4029.8 4419.2 4898.5 5439.1 6005.6 6594.3
7192.2 7782.2 8329.2 8800.7 9174.5 9320.4 9037.7 7948.9 5635.7 2542.4
1053.7 674.7 478 326.9 213.6 97.7 0
3210.6 3219.7 3224.9 3239.2 3254.8 3278.3 3313.4 3373.4 3455.4 3559.6
3693.8 3857.9 4085.8 4403.6 4819.1 5323.1 5893.6 6498 7125.7 7754.8
8378.7 8990.9 9566.5 9961.2 10038 9626.5 8533.7 6602.2 3820.1 1431.4
739.8 511.9 354.3 218.8 130.2 46.9 0
3210.6 3237.9 3261.4 3300.4 3334.3 3374.7 3429.4 3495.8 3588.3 3700.3
3834.4 4009 4239.5 4543 4910.3 5338.8 5809 6301.3 6811.8 7312
7790 8264.1 8666.5 8895.8 8796.8 8251.1 7151.8 5454.7 3109 1178.7
629.1 428.5 297 178.4 97.7 27.4 0
3210.6 3258.7 3306.9 3359 3416.3 3465.8 3533.6 3610.4 3691.2 3799.3
3919.1 4054.5 4230.4 4450.5 4707.1 4994.9 5308.8 5631.8 5962.6 6275.2
6568.3 6805.3 6927.8 6828.8 6427.6 5663.1 4606.8 3336.9 1895.1 870
530.1 375.1 265.7 173.2 102.9 35.2 0
3210.6 3283.5 3368.2 3455.4 3531 3589.6 3653.4 3702.9 3740.7 3777.1
3803.2 3822.7 3840.9 3850.1 3835.7 3771.9 3654.7 3512.7 3373.4 3168.9
2834.1 2405.6 1992.8 1648.9 1367.6 1144.9 971.6 836.2 721.6 623.9
524.9 438.9 356.9 267 170.6 62.5 0
3210.6 3320 3428.1 3533.6 3605.2 3652.1 3676.8 3686 3666.4 3632.6
3583.1 3510.1 3391.6 3237.9 3045.1 2831.5 2623.1 2423.9 2227.2 2029.2
1828.6 1646.3 1490 1336.3 1202.2 1084.9 987.3 902.6 820.5 738.5
642.1 549.6 442.8 330.8 194.1 76.8 0
3210.6 3351.2 3486.7 3583.1 3643 3662.5 3650.8 3629.9 3581.8 3512.7
3399.4 3222.3 3019.1 2825 2675.2 2551.5 2413.5 2254.6 2091.7 1939.4
1815.6 1749.2 1652.8 1520 1393.6 1279 1163.1 1049.8 949.5 853.1
742.4 621.3 480.6 339.9 198 95.1 0
3210.6 3377.3 3521.8 3611.7 3644.3 3633.9 3614.3 3570 3490.6 3366.9
3202.7 3028.2 2870.6 2732.6 2601 2472.1 2335.3 2190.7 2064.4 1969.3
1940.7 1932.8 1866.4 1757 1638.5 1517.4 1371.5 1228.2 1095.4 983.4
873.9 752.8 633 488.4 341.2 177.1 0
3210.6 3404.6 3553.1 3632.6 3639.1 3611.7 3576.5 3508.8 3386.4 3236.6
3102.5 2991.7 2873.2 2735.2 2581.5 2430.4 2272.8 2124.3 1987.5 1909.4
1883.4 1849.5 1809.1 1740.1 1620.3 1500.4 1396.2 1299.9 1225.6 1143.6
1040.7 931.3 812.7 673.4 527.5 313.9 0
3210.6 3421.6 3568.7 3627.3 3620.8 3580.5 3525.7 3432 3292.6 3167.6
3080.3 2995.6 2890.2 2753.4 2586.7 2395.2 2206.4 2027.9 1871.6 1802.6
1729.7 1680.2 1621.6 1496.5 1372.8 1277.7 1198.3 1141 1095.4 1023.7
953.4 846.6 726.8 609.5 471.5 280 0
3210.6 3428.1 3583.1 3632.6 3611.7 3568.7 3499.7 3378.6 3243.1 3142.8
3068.6 2991.7 2892.8 2766.4 2590.6 2374.4 2136 1922.4 1757 1675
1583.8 1501.7 1385.8 1247.8 1142.3 1061.5 997.7 944.3 887 820.5
771.1 668.2 544.4 445.4 342.5 171.9 0
3210.6 3447.6 3593.5 3635.2 3613 3563.5 3478.9 3356.4 3221 3127.2
3056.9 2972.2 2879.7 2744.3 2569.7 2354.8 2110 1869 1689.3 1568.2
1447 1358.5 1233.4 1130.5 1031.5 954.7 893.5 845.3 804.9 759.3
802.3 665.6 508 388.1 287.8 119.8 0
3210.6 3446.3 3596.1 3639.1 3615.6 3560.9 3485.4 3357.7 3218.4 3129.8
3056.9 2976.1 2886.2 2754.7 2584.1 2367.9 2121.7 1875.5 1684.1 1556.4
1435.3 1342.8 1220.4 1114.9 1015.9 937.8 876.6 829.7 794.5 748.9
828.4 613.5 485.8 390.7 290.4 119.8 0
